norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and locknut
03093_H

Indexing plungers, steel or stainless steel, without collar,...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093_H Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and locknut 239 kB

Drawings

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03093-2903Hsteelhardened3M6x0,751431,517113,5100,84,51003094-99  6.24 €
03093-2004Hsteelhardened4M8x11838,52113,54131,361203094-90  5.93 €
03093-2105Hsteelhardened5M10x12143,52414,55171,351203094-91  5.66 €
03093-2206Hsteelhardened6M12x1,52551,72817,76191,861403094-92  6.10 €
03093-2308Hsteelhardened8M16x1,5336836248242,3153503094-93  7.42 €
03093-2410Hsteelhardened10M20x1,53374402410302,8153403094-94  11.03 €
03093-2412Hsteelhardened12M20x1,53378422412302,8153903094-94  12.10 €
03093-2516Hsteelhardened16M24x24096503016363,2204603094-95  13.77 €
03093-02903Hstainless steelhardened3M6x0,751431,517113,5100,84,51003094-99  11.48 €
03093-02004Hstainless steelhardened4M8x11838,52113,54131,361203094-90  10.94 €
03093-02105Hstainless steelhardened5M10x12143,52414,55171,351203094-91  10.43 €
03093-02206Hstainless steelhardened6M12x1,52551,72817,76191,861403094-92  11.80 €
03093-02308Hstainless steelhardened8M16x1,5336836248242,3153503094-93  14.01 €
03093-02410Hstainless steelhardened10M20x1,53374402410302,8153403094-94  20.49 €
03093-02412Hstainless steelhardened12M20x1,53378422412302,8153903094-94  22.52 €
03093-02516Hstainless steelhardened16M24x24096503016363,2204603094-95  25.58 €
03093-12903Hstainless steelnot hardened3M6x0,751431,517113,5100,84,51003094-99  11.48 €
03093-12004Hstainless steelnot hardened4M8x11838,52113,54131,361203094-90  10.94 €
03093-12105Hstainless steelnot hardened5M10x12143,52414,55171,351203094-91  10.43 €
03093-12206Hstainless steelnot hardened6M12x1,52551,72817,76191,861403094-92  11.80 €
03093-12308Hstainless steelnot hardened8M16x1,5336836248242,3153503094-93  14.01 €
03093-12410Hstainless steelnot hardened10M20x1,53374402410302,8153403094-94  20.49 €
03093-12412Hstainless steelnot hardened12M20x1,53378422412302,8153903094-94  22.52 €
03093-12516Hstainless steelnot hardened16M24x24096503016363,2204603094-95  25.58 €
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
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83