|
|
03093_GIndexing plungers, steel or stainless steel without collar, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-1903 | G | steel | hardened | 3 | M6x0,75 | 14 | 31,5 | 17 | 11 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 6.20 € | | 03093-1004 | G | steel | hardened | 4 | M8x1 | 18 | 38,5 | 21 | 13,5 | 4 | 1,3 | 6 | 12 | 03094-90 | | | 5.89 € | | 03093-1105 | G | steel | hardened | 5 | M10x1 | 21 | 43,5 | 24 | 14,5 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 5.58 € | | 03093-1206 | G | steel | hardened | 6 | M12x1,5 | 25 | 51,7 | 28 | 17,7 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 6.01 € | | 03093-1308 | G | steel | hardened | 8 | M16x1,5 | 33 | 68 | 36 | 24 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 7.05 € | | 03093-1410 | G | steel | hardened | 10 | M20x1,5 | 33 | 74 | 40 | 24 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 10.48 € | | 03093-1412 | G | steel | hardened | 12 | M20x1,5 | 33 | 78 | 42 | 24 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 11.53 € | | 03093-1516 | G | steel | hardened | 16 | M24x2 | 40 | 96 | 50 | 30 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 13.06 € | | 03093-01903 | G | stainless steel | hardened | 3 | M6x0,75 | 14 | 31,5 | 17 | 11 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 10.49 € | | 03093-01004 | G | stainless steel | hardened | 4 | M8x1 | 18 | 38,5 | 21 | 13,5 | 4 | 1,3 | 6 | 12 | 03094-90 | | | 9.99 € | | 03093-01105 | G | stainless steel | hardened | 5 | M10x1 | 21 | 43,5 | 24 | 14,5 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 9.51 € | | 03093-01206 | G | stainless steel | hardened | 6 | M12x1,5 | 25 | 51,7 | 28 | 17,7 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 10.55 € | | 03093-01308 | G | stainless steel | hardened | 8 | M16x1,5 | 33 | 68 | 36 | 24 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 12.52 € | | 03093-01410 | G | stainless steel | hardened | 10 | M20x1,5 | 33 | 74 | 40 | 24 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 18.91 € | | 03093-01412 | G | stainless steel | hardened | 12 | M20x1,5 | 33 | 78 | 42 | 24 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 20.83 € | | 03093-01516 | G | stainless steel | hardened | 16 | M24x2 | 40 | 96 | 50 | 30 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 23.64 € | | 03093-11903 | G | stainless steel | not hardened | 3 | M6x0,75 | 14 | 31,5 | 17 | 11 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 10.49 € | | 03093-11004 | G | stainless steel | not hardened | 4 | M8x1 | 18 | 38,5 | 21 | 13,5 | 4 | 1,3 | 6 | 12 | 03094-90 | | | 9.99 € | | 03093-11105 | G | stainless steel | not hardened | 5 | M10x1 | 21 | 43,5 | 24 | 14,5 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 9.51 € | | 03093-11206 | G | stainless steel | not hardened | 6 | M12x1,5 | 25 | 51,7 | 28 | 17,7 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 10.55 € | | 03093-11308 | G | stainless steel | not hardened | 8 | M16x1,5 | 33 | 68 | 36 | 24 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 12.52 € | | 03093-11410 | G | stainless steel | not hardened | 10 | M20x1,5 | 33 | 74 | 40 | 24 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 18.91 € | | 03093-11412 | G | stainless steel | not hardened | 12 | M20x1,5 | 33 | 78 | 42 | 24 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 20.83 € | | 03093-11516 | G | stainless steel | not hardened | 16 | M24x2 | 40 | 96 | 50 | 30 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 23.64 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|