norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
03093_G

Indexing plungers, stainless steel, without collar, with...

go back

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093_G Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip 246 kB

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip

Item selection/filter

Order No.Main
material
FormSurface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03093-001903stainless steelGhardened3M6x0,751434,517143,50,84,51003094-99  16.74 €
03093-001004stainless steelGhardened4M8x1184321184161203094-90  15.99 €
03093-001105stainless steelGhardened5M10x12150242151,351203094-91  13.71 €
03093-001206stainless steelGhardened6M12x1,52559282561,861403094-92  15.23 €
03093-001308stainless steelGhardened8M16x1,53377363382,3153503094-93  20.04 €
03093-001410stainless steelGhardened10M20x1,533834033102,8153403094-94  27.28 €
03093-001412stainless steelGhardened12M20x1,533874233122,8153903094-94  29.98 €
03093-001516stainless steelGhardened16M24x2401065040163,2204603094-95  37.86 €
03093-111903stainless steelGnot hardened3M6x0,751434,517143,50,84,51003094-99  16.74 €
03093-111004stainless steelGnot hardened4M8x1184321184161203094-90  15.99 €
03093-111105stainless steelGnot hardened5M10x12150242151,351203094-91  13.71 €
03093-111206stainless steelGnot hardened6M12x1,52559282561,861403094-92  15.23 €
03093-111308stainless steelGnot hardened8M16x1,53377363382,3153503094-93  20.04 €
03093-111410stainless steelGnot hardened10M20x1,533834033102,8153403094-94  27.28 €
03093-111412stainless steelGnot hardened12M20x1,533874233122,8153903094-94  29.98 €
03093-111516stainless steelGnot hardened16M24x2401065040163,2204603094-95  37.86 €
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
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83