|
|
03090Indexing plungers, steel or stainless steel with plastic... |
go back |
|
|
DescriptionMaterial:Steel version:
Grub screw and indexing pin steel.
Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip black grey thermoplastic. Version:Steel version: Threaded sleeve, black oxidised. Indexing pin hardened, ground and black oxidised.
Stainless steel version: Threaded sleeve, bright. Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back. On request:Special versions.Accessory:Spacer rings 03089Drawing reference:Form A: non-lockout type, without locknut Form B: non-lockout type, with locknut Form C: lockout type, without locknut Form D: lockout type, with locknut DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel with plastic mushroom grip |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03090-1105 | A | steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | | 8.00 € | | 03090-1206 | A | steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 8.92 € | | 03090-1308 | A | steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 10.88 € | | 03090-1410 | A | steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 11.43 € | | 03090-01105 | A | stainless steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | | 13.17 € | | 03090-01206 | A | stainless steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 15.44 € | | 03090-01308 | A | stainless steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 19.50 € | | 03090-01410 | A | stainless steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 20.99 € | | 03090-11105 | A | stainless steel | not hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | | 12.48 € | | 03090-11206 | A | stainless steel | not hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 14.69 € | | 03090-11308 | A | stainless steel | not hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 18.60 € | | 03090-11410 | A | stainless steel | not hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 19.98 € | |
|
Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03090-2105 | B | steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 8.17 € | | 03090-2206 | B | steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 9.07 € | | 03090-2308 | B | steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 11.27 € | | 03090-2410 | B | steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 12.11 € | | 03090-02105 | B | stainless steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 14.00 € | | 03090-02206 | B | stainless steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 16.45 € | | 03090-02308 | B | stainless steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 20.87 € | | 03090-02410 | B | stainless steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 21.77 € | | 03090-12105 | B | stainless steel | not hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 13.32 € | | 03090-12206 | B | stainless steel | not hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 15.67 € | | 03090-12308 | B | stainless steel | not hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 19.86 € | | 03090-12410 | B | stainless steel | not hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 20.70 € | |
|
Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03090-3105 | C | steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | | 10.10 € | | 03090-3206 | C | steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 11.20 € | | 03090-3308 | C | steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 12.78 € | | 03090-3410 | C | steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 12.73 € | | 03090-03105 | C | stainless steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | | 14.69 € | | 03090-03206 | C | stainless steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 17.51 € | | 03090-03308 | C | stainless steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 22.54 € | | 03090-03410 | C | stainless steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 25.07 € | | 03090-13105 | C | stainless steel | not hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | | 14.00 € | | 03090-13206 | C | stainless steel | not hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 16.57 € | | 03090-13308 | C | stainless steel | not hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 21.82 € | | 03090-13410 | C | stainless steel | not hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 23.86 € | |
|
Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03090-4105 | D | steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 10.26 € | | 03090-4206 | D | steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 11.41 € | | 03090-4308 | D | steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 13.17 € | | 03090-4410 | D | steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 13.33 € | | 03090-04105 | D | stainless steel | hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 15.62 € | | 03090-04206 | D | stainless steel | hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 18.41 € | | 03090-04308 | D | stainless steel | hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 23.78 € | | 03090-04410 | D | stainless steel | hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 25.51 € | | 03090-14105 | D | stainless steel | not hardened | 5 | M10x1 | 21 | 47 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 14.81 € | | 03090-14206 | D | stainless steel | not hardened | 6 | M12x1,5 | 25 | 56 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 17.43 € | | 03090-14308 | D | stainless steel | not hardened | 8 | M16x1,5 | 33 | 74 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 22.70 € | | 03090-14410 | D | stainless steel | not hardened | 10 | M20x1,5 | 33 | 80 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 24.27 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|