|
|
03090Indexing plungers with T-grip |
go back |
|
|
DescriptionMaterial:Steel version:
Indexing pin hardened:
pin 1.0718
threaded sleeve 1.0718.
Stainless steel version:
Indexing pin hardened:
pin 1.4305
threaded sleeve 1.4305.
T-grip thermoplastic, black grey or traffic red RAL 3020.Version:Steel version: indexing pin hardened, ground and black oxidised. Threaded sleeve black oxidised
Stainless steel version: indexing pin hardened, ground and bright. Threaded sleeve bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. The ergonomic T-grip enables easy handling and low effort.On request:Special versions.Accessory:Spacer rings 03089Drawing reference:Form A: without locknut Form B: with locknut DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel with plastic T-grip |
More information |
Order No. | Main material | Component colour | Form | A | B | D | D1 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03090-5206 | steel | black grey RAL 7021 | A | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 7.74 € | | 03090-5308 | steel | black grey RAL 7021 | A | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 9.95 € | | 03090-5410 | steel | black grey RAL 7021 | A | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 11.52 € | | 03090-520684 | steel | red | A | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 7.74 € | | 03090-530884 | steel | red | A | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 9.95 € | | 03090-541084 | steel | red | A | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 11.52 € | | 03090-05206 | stainless steel | black grey RAL 7021 | A | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 13.37 € | | 03090-05308 | stainless steel | black grey RAL 7021 | A | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 17.76 € | | 03090-05410 | stainless steel | black grey RAL 7021 | A | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 24.25 € | | 03090-0520684 | stainless steel | red | A | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | | 13.37 € | | 03090-0530884 | stainless steel | red | A | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | | 17.76 € | | 03090-0541084 | stainless steel | red | A | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | | 24.25 € | |
|
Indexing plungers, steel or stainless steel with plastic T-grip and locknut |
More information |
Order No. | Main material | Component colour | Form | A | B | D | D1 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03090-6206 | steel | black grey RAL 7021 | B | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 7.96 € | | 03090-6308 | steel | black grey RAL 7021 | B | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 10.59 € | | 03090-6410 | steel | black grey RAL 7021 | B | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 12.09 € | | 03090-620684 | steel | red | B | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 7.96 € | | 03090-630884 | steel | red | B | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 10.59 € | | 03090-641084 | steel | red | B | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 12.09 € | | 03090-06206 | stainless steel | black grey RAL 7021 | B | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.24 € | | 03090-06308 | stainless steel | black grey RAL 7021 | B | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 19.00 € | | 03090-06410 | stainless steel | black grey RAL 7021 | B | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 25.12 € | | 03090-0620684 | stainless steel | red | B | 50 | 15,5 | 6 | M12x1,5 | 58 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.24 € | | 03090-0630884 | stainless steel | red | B | 60 | 18 | 8 | M16x1,5 | 77 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 | | | 19.00 € | | 03090-0641084 | stainless steel | red | B | 72 | 19 | 10 | M20x1,5 | 84 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 | | | 25.12 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|