norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with die-cast zinc T-grip and high shear strength
03422

Ball lock pins with die-cast zinc T-grip and high shear strength

go back

Item description/product images

DescriptionMaterial:Grip die-cast zinc.
Push button 1.4305 stainless steel.
Pin stainless steel 1.4542.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel.
Version:Grip black.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03422 Ball lock pins with die-cast zinc T-grip and high shear strength 162 kB

Drawings

Ball lock pins with die-cast zinc T-grip and high shear strength

Item selection/filter

Order No.BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03422-21460501017,64655,513,2105,92519,415,9524 22.47 €
03422-21460501517,64655,513,2155,92519,420,9524 22.47 €
03422-21460502017,64655,513,2205,92519,425,9524 22.47 €
03422-21460502517,64655,513,2255,92519,430,9524 22.47 €
03422-21460503017,64655,513,2305,92519,435,9524 23.86 €
03422-21460601017,64666,8513,2106,82519,416,8635 22.47 €
03422-21460601517,64666,8513,2156,82519,421,8635 22.47 €
03422-21460602017,64666,8513,2206,82519,426,8635 22.47 €
03422-21460602517,64666,8513,2256,82519,431,8635 22.47 €
03422-21460603017,64666,8513,2306,82519,436,8635 23.86 €
03422-21460603517,64666,8513,2356,82519,441,8635 23.86 €
03422-21460604017,64666,8513,2406,82519,446,8635 23.86 €
03422-21460604517,64666,8513,2456,82519,451,8635 23.86 €
03422-21460605017,64666,8513,2506,82519,456,8635 23.86 €
03422-2163080202362,989,517,3207,83324,427,8863 24.60 €
03422-2163080252362,989,517,3257,83324,432,8863 24.60 €
03422-2163080302362,989,517,3307,83324,437,8863 26.08 €
03422-2163080352362,989,517,3357,83324,442,8863 26.08 €
03422-2163080402362,989,517,3407,83324,447,8863 26.08 €
03422-2163080452362,989,517,3457,83324,452,8863 26.08 €
03422-2163080502362,989,517,3507,83324,457,8863 26.08 €
03422-2163100202362,9101217,3208,93324,428,910100 36.29 €
03422-2163100252362,9101217,3258,93324,433,910100 36.29 €
03422-2163100302362,9101217,3308,93324,438,910100 38.08 €
03422-2163100352362,9101217,3358,93324,443,910100 38.08 €
03422-2163100402362,9101217,3408,93324,448,910100 38.08 €
03422-2163100452362,9101217,3458,93324,453,910100 38.08 €
03422-2163100502362,9101217,3508,93324,458,910100 38.08 €
03422-2163100602362,9101217,3608,93324,468,910100 40.07 €
03422-2182120253381,81214,526,3259,939,528,834,912144 36.96 €
03422-2182120303381,81214,526,3309,939,528,839,912144 38.86 €
03422-2182120353381,81214,526,3359,939,528,844,912144 38.86 €
03422-2182120403381,81214,526,3409,939,528,849,912144 38.86 €
03422-2182120453381,81214,526,3459,939,528,854,912144 38.86 €
03422-2182120503381,81214,526,3509,939,528,859,912144 38.86 €
03422-2182120603381,81214,526,3609,939,528,869,912144 40.64 €
03422-2182120703381,81214,526,3709,939,528,879,912144 40.64 €
03422-2182120803381,81214,526,3809,939,528,889,912144 42.41 €
03422-2182160303381,8161926,33013,139,528,843,116257 58.82 €
03422-2182160353381,8161926,33513,139,528,848,116257 58.82 €
03422-2182160403381,8161926,34013,139,528,853,116257 60.09 €
03422-2182160453381,8161926,34513,139,528,858,116257 60.09 €
03422-2182160503381,8161926,35013,139,528,863,116257 61.02 €
03422-2182160603381,8161926,36013,139,528,873,116257 62.24 €
03422-2182160703381,8161926,37013,139,528,883,116257 63.32 €
03422-2182160803381,8161926,38013,139,528,893,116257 64.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83