norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Hexagon nuts
for cable screw connections EMC
84100-32

Hexagon nuts for cable screw connections EMC

go back

Item description/product images

DescriptionMaterial:Brass.Version:nickel-plated.Note:Hexagon nuts with metric connecting thread according to DIN EN 60423. For secure fastening of EMC cable screw connections and accessories. With cutting edges for cutting through paint or powder coatings for optimal contact with the potential equaliser.Temperature range:-60°C to +200°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-32 Hexagon nuts for cable screw connections EMC 111 kB

Drawings

Hexagon nuts
for cable screw connections EMC

Item selection/filter

Order No.D

HH1SW1Max. tightening torque
on SW1
Nm
CADAcc.PriceOrder
84100-32-11215M12x1,55,54,5153,5 1.61 €
84100-32-11615M16x1,55,54,5193,5 2.33 €
84100-32-12015M20x1,55,54,5243,5 2.81 €
84100-32-12515M25x1,55,54,5306,7 3.06 €
84100-32-13215M32x1,55,54,53612 3.51 €
84100-32-14015M40X1,5654613,5 6.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83