norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Hexagon nuts
for cable screw connections
84100-30

Hexagon nuts for cable screw connections

go back

Item description/product images

DescriptionMaterial:Polyamide (PA6). Brass. Stainless steel 1.4301.Version:Plastic light grey RAL 7035.
nickel-plated brass.
Bright stainless steel.
Note:Hexagon nuts with metric connecting thread according to DIN EN 60423. For secure fastening of cable screw connections and accessories.Temperature range:-40 °C to +100 °C (plastic).
-60 °C to +200 °C (metal).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-30 Hexagon nuts for cable screw connections 112 kB

Drawings

Hexagon nuts
for cable screw connections

Item selection/filter

Order No.Main
material
D

HSW1Max. tightening torque
on SW1
Nm
CADAcc.PriceOrder
84100-30-012150polyamideM12x1,55171,5 0.15 €
84100-30-016150polyamideM16x1,55222,5 0.17 €
84100-30-020150polyamideM20x1,56273,5 0.20 €
84100-30-025150polyamideM25x1,56325 0.21 €
84100-30-032150polyamideM32x1,57415 0.56 €
84100-30-040150polyamideM40X1,57507,5 1.20 €
84100-30-11215brassM12x1,52,8153,5 0.36 €
84100-30-11615brassM16x1,52,8193,5 0.39 €
84100-30-12015brassM20x1,53243,5 0.44 €
84100-30-12515brassM25x1,53,5306,7 0.72 €
84100-30-13215brassM32x1,543612 0.99 €
84100-30-14015brassM40X1,554613,5 1.67 €
84100-30-21215stainless steelM12x1,52,8143,5 4.00 €
84100-30-21615stainless steelM16x1,52,8193,5 4.51 €
84100-30-22015stainless steelM20x1,53243,5 5.12 €
84100-30-22515stainless steelM25x1,53,5306,7 6.59 €
84100-30-23215stainless steelM32x1,543612 8.51 €
84100-30-24015stainless steelM40X1,554613,5 22.43 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83