|
|
84100-15Cable screw connections, EMC nickel-plated brass |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Brass. Lamellar insert polyamide (PA6). Contact spring stainless steel (M12x1.5 does not have a contact spring). Seal ring CR / NBR. O-ring NBR.Version:nickel-plated.Note:Cable screw connections with metric connecting thread according to DIN EN 60423. For shielded cables and lines. Quick and easy EMC connection of the shielding braid by contact spring and intermediate socket to the housing potential. Sealing and strain relief are provided by inset fins and a seal ring.
Protection class IP68 (5 bar - 30 min).
Cable screw connections are used for connecting fixed cables and lines in housings, distributors and connection boxes.Temperature range:Static: -40 °C to +100 °C. Dynamic: -20 °C to +100 °C.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | H max.
| L | SW1 | SW2 | Max. tightening torque on SW1 Nm | Max. tightening torque on SW2 Nm | CAD | Acc. | Price | Order |
---|
84100-15-12150 | M12x1,5 | 3-6 | - | 25 | 5 | 14 | 14 | 3,5 | 3,5 |  | | 4.04 € | | 84100-15-16150 | M16x1,5 | 5-9 | 2-8 | 30 | 5 | 17 | 17 | 3,5 | 3,5 |  | | 9.30 € | | 84100-15-20150 | M20x1,5 | 9-13 | 3-11 | 33,5 | 6 | 22 | 22 | 3,5 | 3,5 |  | | 10.78 € | | 84100-15-25150 | M25x1,5 | 11-16 | 8-14 | 36,5 | 7 | 27 | 27 | 6,7 | 6,7 |  | | 14.23 € | | 84100-15-32150 | M32x1,5 | 14-20 | 10-19 | 38 | 8 | 34 | 34 | 12 | 12 |  | | 21.84 € | | 84100-15-40150 | M40X1,5 | 19-27 | 15-25 | 41 | 8 | 43 | 43 | 13,5 | 13,5 |  | | 37.19 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|