norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cable fasteners, stainless steel or plastic in Hygienic DESIGN
84100-13

Cable fasteners, stainless steel or plastic in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:Cable fasteners: Stainless steel 1.4404 or PVDF.
Hose: Plastic.
Version:Cable fasteners: Stainless steel bright. Plastic transparent.
Hose: Plastic blue.
Note:Washers supplied.
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
EHEDG certified
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-13 Cable fasteners, stainless steel or plastic in Hygienic DESIGN 401 kB

Drawings

Cable fasteners, stainless steel or plastic in Hygienic DESIGN

Item selection/filter

Order No.ItemMain
material
D

D1D2D3HSWLCADAcc.PriceOrder
84100-13-12150Cable Screwstainless steelM12x1,5-87-519177 35.45 €
84100-13-16150Cable Screwstainless steelM16x1,5-109-721209 37.96 €
84100-13-20150Cable Screwstainless steelM20x1,5-12,512-927249 41.79 €
84100-13-25150Cable Screwstainless steelM25x1,5-18,518-15273010 46.58 €
84100-13-32150Cable Screwstainless steelM32x1,5-25,323-20273611 52.29 €
84100-13-16151Cable ScrewplasticM16x1,5-109-725229 8.02 €
84100-13-20151Cable ScrewplasticM20x1,5-12,512-929269 8.77 €
84100-13-25151Cable ScrewplasticM25x1,5-18,518-15313210 9.58 €
84100-13-32151Cable ScrewplasticM32x1,5-25,323-20323811 10.56 €
80800-1250Hoseplastic11,816----50 m 703.21 €
80800-1750Hoseplastic15,621,6----50 m 751.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83