|
|
84100-10Cable screw connections, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4305
Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.Version:Bright.Note:Cable screw connections with metric connecting thread according to DIN EN 60423. Sealing and strain relief are provided by inset fins and a seal ring.
Protection class IP68 (5 bar - 30 min).
Cable screw connections are used for connecting fixed cables and lines in housings, distributors and connection boxes.Temperature range:Static: -40 °C to +100 °C. Dynamic: -20 °C to +100 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | H max.
| L | SW1 | SW2 | Max. tightening torque on SW1 Nm | Max. tightening torque on SW2 Nm | CAD | Acc. | Price | Order |
---|
84100-10-12150 | M12x1,5 | 3-6 | 25 | 5 | 14 | 14 | 3,5 | 3,5 |  | | 19.94 € | | 84100-10-16150 | M16x1,5 | 5-9 | 30 | 5 | 17 | 17 | 3,5 | 3,5 |  | | 21.70 € | | 84100-10-20150 | M20x1,5 | 9-13 | 33,5 | 6 | 22 | 22 | 3,5 | 3,5 |  | | 27.37 € | | 84100-10-25150 | M25x1,5 | 11-16 | 36,5 | 7 | 27 | 27 | 6,7 | 6,7 |  | | 31.00 € | | 84100-10-32150 | M32x1,5 | 14-20 | 38 | 8 | 34 | 34 | 12 | 12 |  | | 38.13 € | | 84100-10-40150 | M40X1,5 | 19-27 | 41 | 8 | 43 | 43 | 13,5 | 13,5 |  | | 56.64 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|