norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cable screw connections, nickel-plated brass
84100-05

Cable screw connections, nickel-plated brass

go back

Item description/product images

DescriptionMaterial:Brass.

Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.
Version:nickel-plated.Note:Cable screw connections with metric connecting thread according to DIN EN 60423. Sealing and strain relief are provided by inset fins and a seal ring.

Protection class IP68 (5 bar - 30 min).

Cable screw connections are used for connecting fixed cables and lines in housings, distributors and connection boxes.
Temperature range:Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-05 Cable screw connections, nickel-plated brass 241 kB

Drawings

Cable screw connections, nickel-plated brass

Item selection/filter

Order No.D

D1H
max.
LSW1SW2Max. tightening torque
on SW1
Nm
Max. tightening torque
on SW2
Nm
CADAcc.PriceOrder
84100-05-12150M12x1,53-625514143,53,5 2.74 €
84100-05-16150M16x1,55-930517173,53,5 3.01 €
84100-05-20150M20x1,59-1333,5622223,53,5 3.82 €
84100-05-25150M25x1,511-1636,5727276,76,7 6.65 €
84100-05-32150M32x1,514-2038834341212 9.61 €
84100-05-40150M40X1,519-27418434313,513,5 14.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83