norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Monitor bracket

go back

Vibration-proof and durable

Monitor bracket for industrial requirements

New in the norelem product portfolio - two monitor bracket versions for industrial monitors, touch panels and control units. They provide vibration-proof locking, maximum flexibility thanks to a height adjustment mechanism and swivel option, various connection dimensions, as well as a high load bearing capacity.

In times from industry 4.0, monitors and touch panels are often found on machines and plants. These must be able to rotate, tip and swivel and be able to adapt to the flexible requirements of the customer. For this reason, norelem has added two different versions of rugged monitor brackets to their range:

The high-tensile materials guarantee process-reliable, permanent loading with up to 25 kg (with ball joint max. 10 kg). All movable parts can be adjusted separately from one another without tools using manual elements. The adjusted position is locked reliably even when subjected to vibrations.

The monitor brackets are highly flexible and adaptable. The operating device can be fastened to either a universal aluminium fastening plate or to an optionally available VESA 75/100 adapter plate. The monitor bracket be mounted, without tools directly onto an existing Ø30 mm tube. For other fastening possibilities an optional wall bracket or profile bracket are also available. The wall bracket has universal fastening holes allowing it to be easily mounted on a panel element. The profile bracket can be mounted directly onto an aluminium profile.

When mounted to a round tube, the height of monitor bracket can be adjusted around the tube to body height, which ensures excellent work ergonomics. The swivel option allows the monitor to be rotated in all directions to suit the field of vision.

Monitor brackets from norelem are available ex-stock singly or in quantity.

Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Poland
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83