norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel (A 2).

Thread lock nylon.
Version:Steel class 45 H, black.
Stainless steel A2-70, bright.
Drawing reference:
L2 = approx. 2x thread pitch
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07165_L Grub screws with hex socket and flat point DIN EN ISO 4026, with thread lock 159 kB
 Overview of standards for fasteners 687 kB

Drawings

Grub screws with hex socket and flat point DIN EN ISO 4026, with thread lock

Item selection/filter

Order No.Version 2Main
material
LL1D1

D2SWCADAcc.PriceOrder
07165-203X5with thread locksteel52M321,5 0.79 €
07165-203X6with thread locksteel63M321,5 0.79 €
07165-203X8with thread locksteel84M321,5 0.79 €
07165-203X10with thread locksteel104M321,5 0.79 €
07165-203X12with thread locksteel124M321,5 0.79 €
07165-204X5with thread locksteel52M42,52 0.79 €
07165-204X6with thread locksteel62,5M42,52 0.79 €
07165-204X8with thread locksteel83,5M42,52 0.79 €
07165-204X10with thread locksteel105M42,52 0.79 €
07165-204X12with thread locksteel125M42,52 0.79 €
07165-204X16with thread locksteel165M42,52 0.79 €
07165-205X5with thread locksteel52M53,52,5 0.84 €
07165-205X6with thread locksteel63M53,52,5 0.84 €
07165-205X8with thread locksteel83,5M53,52,5 0.84 €
07165-205X10with thread locksteel103,5M53,52,5 0.84 €
07165-205X12with thread locksteel125M53,52,5 0.84 €
07165-205X16with thread locksteel166M53,52,5 0.84 €
07165-206X6with thread locksteel62,5M643 0.84 €
07165-206X8with thread locksteel83M643 0.84 €
07165-206X10with thread locksteel103,5M643 0.84 €
07165-206X12with thread locksteel125M643 0.84 €
07165-206X16with thread locksteel167M643 0.89 €
07165-206X20with thread locksteel207M643 0.89 €
07165-208X8with thread locksteel83M85,54 0.89 €
07165-208X10with thread locksteel103,5M85,54 0.89 €
07165-208X12with thread locksteel125M85,54 0.89 €
07165-208X16with thread locksteel168M85,54 0.89 €
07165-208X20with thread locksteel208M85,54 0.89 €
07165-210X10with thread locksteel105M1075 0.92 €
07165-210X12with thread locksteel125M1075 0.92 €
07165-210X16with thread locksteel169M1075 0.92 €
07165-210X20with thread locksteel209M1075 0.92 €
07165-303X5with thread lockstainless steel52M321,5 1.43 €
07165-303X6with thread lockstainless steel63M321,5 1.43 €
07165-303X8with thread lockstainless steel84M321,5 1.43 €
07165-303X10with thread lockstainless steel104M321,5 1.43 €
07165-303X12with thread lockstainless steel124M321,5 1.43 €
07165-304X5with thread lockstainless steel52M42,52 1.43 €
07165-304X6with thread lockstainless steel62,5M42,52 1.43 €
07165-304X8with thread lockstainless steel83,5M42,52 1.43 €
07165-304X10with thread lockstainless steel105M42,52 1.43 €
07165-304X12with thread lockstainless steel125M42,52 1.43 €
07165-304X16with thread lockstainless steel165M42,52 1.43 €
07165-305X5with thread lockstainless steel52M53,52,5 1.46 €
07165-305X6with thread lockstainless steel63M53,52,5 1.46 €
07165-305X8with thread lockstainless steel83,5M53,52,5 1.46 €
07165-305X10with thread lockstainless steel103,5M53,52,5 1.46 €
07165-305X12with thread lockstainless steel125M53,52,5 1.46 €
07165-305X16with thread lockstainless steel166M53,52,5 1.46 €
07165-306X6with thread lockstainless steel62,5M643 1.46 €
07165-306X8with thread lockstainless steel83M643 1.46 €
07165-306X10with thread lockstainless steel103,5M643 1.46 €
07165-306X12with thread lockstainless steel125M643 1.50 €
07165-306X16with thread lockstainless steel167M643 1.50 €
07165-306X20with thread lockstainless steel207M643 1.50 €
07165-308X8with thread lockstainless steel83M85,54 1.50 €
07165-308X10with thread lockstainless steel103,5M85,54 1.50 €
07165-308X12with thread lockstainless steel125M85,54 1.50 €
07165-308X16with thread lockstainless steel168M85,54 1.50 €
07165-308X20with thread lockstainless steel208M85,54 1.50 €
07165-310X10with thread lockstainless steel105M1075 1.52 €
07165-310X12with thread lockstainless steel125M1075 1.52 €
07165-310X16with thread lockstainless steel169M1075 1.52 €
07165-310X20with thread lockstainless steel209M1075 1.52 €