norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

norelem: Standard parts according to Hygienic DESIGN

go back
  • norelem: Standard parts according to Hygienic DESIGN
For hygiene-sensitive branches such as the pharmaceutical and foodstuff industries

All is clean with norelem: Standard parts according to Hygienic DESIGN

The term "Hygienic DESIGN" stands for standardised design specifications of respective machine components or elements. For example, the norelem Hygienic DESIGN standard and operating parts have smooth surfaces so that germs, product residues and dirt on these surfaces are particularly easy to clean. Wide product variety, high service competence and constant delivery capability - the Hygienic DESIGN products add significantly to the value. You can find all operating parts and machine elements that meet the required specifications demanded by Hygienic DESIGN here.

The advantages of norelem Hygienic DESIGN standard elements
  • Corrosion prevention
  • High protection against germs, bacteria & Co.
  • High grade stainless steel (high quality A4)
  • Product residues and contaminants can be easily cleaned off
  • Radii, transitions and bevels are designed to hinder wetting
  • Free from notches, gouges, indentations and cavities
  • Product residues and cleaning agents do not adhere
  • Fine finish (Ra 0.8 µm) of the product surfaces
Hygienic DESIGN in design and production
Hygienic DESIGN products are easy to clean, prevent corrosion and, due to their special design, give germs, bacteria etc. no chance wherever high hygiene requirements are essential in plant and machine construction. The products from the Hygienic DESIGN range are therefore ideally suited for industries with high hygienic requirements, such as:
  • Foodstuff production & processing
  • Pharmaceutical industries
  • Cosmetic industries
  • Medical technology
  • Biotechnology
  • Chemical sectors
  • Packaging industries
norelem guarantees representatives of these industries the support of a full-range supplier. All products meet the norelem quality requirements and are shipped on schedule from the logistics centre in Germany.

By the way: Product information on the subject of Hygienic DESIGN is now also available in the norelem ACADEMY training centre.

To Hygienic DESIGN product information