EN
Choose your language
L1=Hole spacing from edge
20
L=Length
520
B
15
Body material
steel
D
4,5
D1
7,5
Designation
Profile Guide Rail
H
14
L max.
3960
L2
60
Size
15
T
5,3

Description

Material
Steel.
Version
Tracks inductively hardened and ground.
Note
Profile guide rails can be screwed on from above. The profile guide rails are available in four sizes and one or more carriages can be assembled on them. 4-row versions with round arch profile. The tracks of the profile guide rails are set below an angle of 45° and thus can carry loads from all directions.
On request
Lengths up to a max. 3960 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought