Guide Carriage
compact
carbon steel
- Absorption of loads from all directions
- With recirculating ball guide not preloaded
- Dynamic load rating of up to 15,950 N
- Double-sided end seal
$68.77
plus sales tax
Added to your shopping cart
B1=Width
34
E=Lubrication hole
Ø3
L3=Length
47,6
T1=Dynamic load ratings N
3900
T2=Static load ratings N
7250
A
26
B
15
Body material
carbon steel
Component material
ball-bearing steel
Designation
Guide Carriage
E
9,5
E1
4,3
E2
5
H
14
H1
24
H2
4,6
L4
21,6
M
M04
Mx (Nm)
40
My (Nm)
28
Mz (Nm)
28
Size
15
T
5,6
Version 1
compact
Version 2
short
Description
Material
Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Balls roller bearing steel.
Diverters plastic.
Version
Bright.
Note
Compact guide carriage with recirculating ball guide precision N not preloaded (Z0). With double-sided end seal. 4-row versions with round arch profile. The profile guide rail tracks are arranged at 45° and can accept loads from all directions.
High dynamic values: v = 5 m/s.
Applicable temperature in continuous use max. 80 °C.
High dynamic values: v = 5 m/s.
Applicable temperature in continuous use max. 80 °C.
On request
Various precision and preload classes.
Drawing reference
1) ground ref. edge
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.