norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. Latches in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities specified refer to the maximum value at 10,000 or 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.

Form B:
Additionally with latching in open position.
Advantages:Latches in open and closed positions
Quick frontal release
Light running
Accessory:Steel mounting bracket for telescopic slides 21335-80Drawing reference:
1) Mounting hole by 21334-30-10250 and 21334-30-20250 not provided

Drawings

Telescopic slides, steel
for side mounting, partial extension, load capacity up to 50 kg, Form A

Item selection/filter

Order No.FormForm-TypeAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
21334-30-10250Alatches in closed positionside mountingstandard35501 piece = 1 pair 18.93 €
21334-30-10300Alatches in closed positionside mountingstandard35501 piece = 1 pair 19.44 €
21334-30-10350Alatches in closed positionside mountingstandard35501 piece = 1 pair 21.10 €
21334-30-10400Alatches in closed positionside mountingstandard35501 piece = 1 pair 20.41 €
21334-30-10450Alatches in closed positionside mountingstandard35481 piece = 1 pair 21.00 €
21334-30-10500Alatches in closed positionside mountingstandard34451 piece = 1 pair 22.44 €
21334-30-10550Alatches in closed positionside mountingstandard33421 piece = 1 pair 23.36 €
21334-30-10600Alatches in closed positionside mountingstandard32401 piece = 1 pair 24.41 €
21334-30-10650Alatches in closed positionside mountingstandard31371 piece = 1 pair 25.30 €
21334-30-10700Alatches in closed positionside mountingstandard30351 piece = 1 pair 26.90 €
Order No.A

A1A2A3A4A5A6A7A8A9A10BHTravel
S
LCADAcc.PriceOrder
21334-30-1025035----96----19212,735163250 18.93 €
21334-30-1030035224---96----24212,735205300 19.44 €
21334-30-1035035224---128----29212,735260350 21.10 €
21334-30-1040035224-320-128----34212,735281400 20.41 €
21334-30-1045035224-352-128224---39212,735331450 21.00 €
21334-30-1050035224-416-128224---44212,735376500 22.44 €
21334-30-1055035224352-480128224320--49212,735415550 23.36 €
21334-30-1060035224352480-128224320--54212,735451600 24.41 €
21334-30-1065035224352544-12822432041654459212,735488650 25.30 €
21334-30-1070035224352544-128224288416-64212,735526700 26.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83