|
|
21250Double tube linear actuator |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing aluminium. Precision tube nickel plated steel. Trapezoidal thread spindle steel.Note:The double-tube linear actuator can be operated manually or electrically. Due to the short duty cycle, the units can be adjusted several times a day at low speed and with high stability. Width, length and height adjustment possible.Technical data:Duty cycle: S3, 30% (at 60 min.)
Temperature range:Temperature range 0° C to +60 °COn request:Other lengths.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Version 2 | Spindle | B | D1 | D2 | D3 | D4 | D5 | D6 | D7 | G1 | G2 | H | H1 | H2 | H3 | Travel S | L | L1 | L2 | L3 | M1 | M2 | M3 | M4 | M5 | M6 | P1 | CAD | Acc. | Price | Order |
---|
21250-030X300 | with plain bearing | RH thread | Tr 14x3 | 130 | 8 | 30H8 | 30 | 7 | 11 | - | - | M6 | M6 | 54 | 27 | 52 | 2 | 150 | 300 | 50 | 26 | 50 | 40x30 | 114,5 | 70 | 42 | - | - | 2x2x20 | | | 458.98 € | | 21250-030X500 | with plain bearing | RH thread | Tr 14x3 | 130 | 8 | 30H8 | 30 | 7 | 11 | - | - | M6 | M6 | 54 | 27 | 52 | 2 | 350 | 500 | 50 | 26 | 50 | 40x30 | 114,5 | 70 | 42 | - | - | 2x2x20 | | | 497.48 € | | 21250-030X800 | with plain bearing | RH thread | Tr 14x3 | 130 | 8 | 30H8 | 30 | 7 | 11 | - | - | M6 | M6 | 54 | 27 | 52 | 2 | 650 | 800 | 50 | 26 | 50 | 40x30 | 114,5 | 70 | 42 | - | - | 2x2x20 | | | 555.23 € | | 21250-130X300 | with ball bearing | RH thread | Tr 14x3 | 130 | 8 | 30H8 | 30 | 7 | 11 | - | - | M6 | M6 | 54 | 27 | 52 | 2 | 150 | 300 | 50 | 26 | 50 | 40x30 | 114,5 | 70 | 42 | - | - | 2x2x20 | | | 472.65 € | | 21250-130X500 | with ball bearing | RH thread | Tr 14x3 | 130 | 8 | 30H8 | 30 | 7 | 11 | - | - | M6 | M6 | 54 | 27 | 52 | 2 | 350 | 500 | 50 | 26 | 50 | 40x30 | 114,5 | 70 | 42 | - | - | 2x2x20 | | | 511.15 € | | 21250-130X800 | with ball bearing | RH thread | Tr 14x3 | 130 | 8 | 30H8 | 30 | 7 | 11 | - | - | M6 | M6 | 54 | 27 | 52 | 2 | 650 | 800 | 50 | 26 | 50 | 40x30 | 114,5 | 70 | 42 | - | - | 2x2x20 | | | 568.91 € | | 21250-040X300 | with plain bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 120 | 300 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 511.23 € | | 21250-040X500 | with plain bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 320 | 500 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 554.94 € | | 21250-040X800 | with plain bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 620 | 800 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 620.49 € | | 21250-040X1000 | with plain bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 820 | 1000 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 664.21 € | | 21250-140X300 | with ball bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 120 | 300 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 539.41 € | | 21250-140X500 | with ball bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 320 | 500 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 583.11 € | | 21250-140X800 | with ball bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 620 | 800 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 648.67 € | | 21250-140X1000 | with ball bearing | RH thread | Tr 20x4 | 180 | 12 | 40H8 | 40 | 9 | 15 | 6,5 | 11 | M8 | M8 | 63 | 31,5 | 60 | 3 | 820 | 1000 | 60 | 38 | 60 | 46 | 160 | 90 | 62 | 38 | 132 | 4x4x32 | | | 692.39 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|