Rotary Positioning Table
aluminum
- 360° travel with no end plate
- Self-locking and hardened spindle
- Modular design offers simple combination options
- Maintenance-free
$434.42
plus sales tax
Added to your shopping cart
D2=Outside diameter
54
H=Height
30
Body material
aluminum
Component material
steel
D
26
D1
23
D3
36
D4
10
D5
M04X6
D6
4
Designation
Rotary Positioning Table
F1 (N)
500
F2 (N)
500
F3 (N)
200
H1
14
H2
9
H3
6
L
56
L1
17
L2
29
L3
36
M1 Nm
3
Description
Material
Body and rotary table Al alloy, anodized.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Version
Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Note
360° adjustment, no end stop.
Scale graduation is 10 increments.
Transmission ratio:
21160-08 = 50:1
21160-12 = 55:1
21160-25 = 50:1
The rotary stage can be easily combined with other modules of the same size.
Scale graduation is 10 increments.
Transmission ratio:
21160-08 = 50:1
21160-12 = 55:1
21160-25 = 50:1
The rotary stage can be easily combined with other modules of the same size.
Drawing reference
All counterbores to DIN 74-Bm (D6)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.