Lift Table
with electronic position indicator
aluminum
- For positioning the heights of components and assemblies
- With 0.01 indicator accuracy and large LCD display
- Lifting force of up to 700 N
- Modular design offers simple combination options
- Self-locking spindle
$860.92
plus sales tax
Added to your shopping cart
B=Width
46
H=Height
32
L=Length
179
S=Travel
8
B1
36
B3
33
Body material
aluminum
Component material
stainless steel
D
26
D1
23
D3
8
D4
M04
D5
4
Designation
Lift Table
F1 (N)
80
F2 (N)
100
H1
29
H2
27
H3
23
H4
14
H5
6
H6
31
H7
52
Hazardous goods class
danger goods class 9
L1
120
L2
108
L3
36
L4
12
L5
8,5
L6
29,4
Mx (Nm)
2,5
My (Nm)
2,5
Mz (Nm)
5
UN No.
3091
Version 1
with electronic position indicator
Description
Material
Bearing block and carriage aluminum alloy, anodized.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Guide backlash < 0.05 mm.
Spindle self-locking, with additional lock.
Spindle self-locking, with additional lock.
Note
For height-positioning of components and assemblies of all types (e.g. stops, sensors, limit switches, tables, cameras, entire assemblies, etc.). Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the vertical stage to be easily combined with positioning stages, cross slides and other accessories of the same size.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the vertical stage to be easily combined with positioning stages, cross slides and other accessories of the same size.
Drawing reference
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21142-25
d) left
a) top (standard)
b) right
c) bottom not possible for 21142-25
d) left
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.