EN
Choose your language
B=Width
46
H=Height
18
L=Length
134,5
S=Travel
14
B1
36
B2
21
Body material
aluminum
D
26
D1
23
D2
M06X1
D3
8
D4
M04
D5
4
Designation
Cross Table
F1 (N)
200
F2 (N)
200
F3 (N)
X = 39 (50)
Form
A
H1
14
H2
27
H3
23
H4
14
L1
80
L2
46
L3
75
L4
20
L5
2
Mx (Nm)
1,9
My (Nm)
0,9
Mz (Nm)
1,9
Version 1
short
Version 2
with position indicator

Description

Material
Bearing block and carriage aluminum alloy, anodized.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle.
Digital position indicator with 0.1 mm indicator accuracy, digits increase by clockwise rotation. The display value is set by turning the outer ring. The indicator can be mounted in 4 positions using a screw.
The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.
Drawing reference
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought