Precision Slide
with micrometer spindle
grey cast iron
- Micrometer knurl with scale division 0.02 mm
- Dimensioned for dynamic and static loads of up to 1130 N
- Different sizes with strokes from 10 to 150 mm
- Service life of over 1 million lifting operations
- All outer faces are ground
$907.56
plus sales tax
Added to your shopping cart
B=Width
40
For=Spindle
M05X0,5
L=Plate length
45
TA=TA
4
A
20
B1
39,5
Body material
grey cast iron
C
10
D
13
Designation
Precision Slide
E
30
E1
15*
H
6,5
I
13
L1
30
M
M03
Mx (Nm)
1
My (Nm)
3
Mz (Nm)
2
N
M03
O
12
R
3
T
16
TI
4
U2
25
Version 1
with micrometer spindle
Version 2
mounted on roller bearings
Z
15X1
Z1
15
f (N)
183
Description
Material
GJL 250
Version
Bright, ground.
Note
Slides available in aluminum on request.
The scale ring is graduated in 0.02 mm increments. The version 21040-040045 is graduated in 0.01 mm increments. Other graduations are available on request.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centered carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.
* Spacing of external fastening holes = 25 mm.
The scale ring is graduated in 0.02 mm increments. The version 21040-040045 is graduated in 0.01 mm increments. Other graduations are available on request.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centered carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.
* Spacing of external fastening holes = 25 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.