Lift Unit
pneumatic
aluminum
- Robust design with sealed ball guide
- WLL 360 N
- High fit precision between the modules via centering system
- Extremely high repeat accuracy
- Hardened, external and variable stop system
$2,300.54
plus sales tax
Added to your shopping cart
D2=Cylinder Ø
32
F6=Piston force at 6 bar (N)
360
F6=Retraction force at 6 bar (
325
For=For proximity switch
20905-010
For=Suitable connector
20950-010X2000
For=Suitable shock absorber
26310-1410012
S=Travel
50
V6=Air consumption per cycle
56
A
101,5
A1
24,5
Body material
aluminum
Component material
steel
Designation
Lift Unit
H
150
H1
108
H2
45
H3
12
L
121
L1
113
M1 Nm
43
M2 Nm
43
M3 Nm
72
P
15,5
P1
83
P2
68
S1
57 + S/2 (travel)
S2
73
S3
20
Size
9
T
16
T1
13
Version 1
pneumatic
Version 2
with round guides
Description
Material
Housing high-strength aluminum
Version
Housing anodized.
Stop system hardened and black oxidized.
Stop system hardened and black oxidized.
Note
Robust maintenance-free pneumatic lifting units with sealed ball guide. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection R1/8.
Modules of the same size can be combined with one another without adapter plates via the precise centering system by means of centering rings 20240.
Repeat accuracy ±0.02 mm.
Modules of the same size can be combined with one another without adapter plates via the precise centering system by means of centering rings 20240.
Repeat accuracy ±0.02 mm.
On request
Lifting units with shorter strokes available.
Accessory
Shock absorber, proximitiy switch and connector see table.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.