|
|
20054Lifting units pneumatic with round guides |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing high-strength aluminium. Stop system steel.Version:Housing anodised. Stop system hardened and black oxidised.Note:Highly robust maintenance-free pneumatic lifting units with sealed ball guide. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5. Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
Repeat accuracy ±0.02 mm.On request:Lifting units with shorter strokes available.Accessory:See table for shock absorbers, proximity switches and plug connectors.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | A | A1 | H | H1 | H2 | H3 | L | L1 | P | P1 | P2 | Travel S | T | T1 | CAD | Acc. | Price | Order |
---|
20054-6050 | 6 | 71,5 | 10 | 140 | 108 | 45 | 12 | 92 | 83 | 15 | 83 | 41,5 | 50 | 16 | 13 | | | 1,559.76 € | | 20054-6075 | 6 | 71,5 | 10 | 165 | 133 | 45 | 12 | 92 | 83 | 15 | 108 | 41,5 | 75 | 16 | 13 | | | 1,709.22 € | | 20054-6100 | 6 | 71,5 | 10 | 190 | 158 | 45 | 12 | 92 | 83 | 15 | 133 | 41,5 | 100 | 16 | 13 | | | 1,900.03 € | |
Order No. | Size | Piston force at 6 bar (N) | Retraction force at 6 bars (N) | Cylinder Ø | Air consumption per cycle at 6 bar (ccm) | Suitable shock absorber | Suitable proximity switch | Suitable plug connector | CAD | Acc. | Price | Order |
---|
20054-6050 | 6 | 220 | 200 | 25 | 33 | 26310-1410012 | 83000-05-010 | 80150-010X2000 | | | 1,559.76 € | | 20054-6075 | 6 | 220 | 200 | 25 | 50 | 26310-1410012 | 83000-05-010 | 80150-010X2000 | | | 1,709.22 € | | 20054-6100 | 6 | 220 | 200 | 25 | 66 | 26310-1410012 | 83000-05-010 | 80150-010X2000 | | | 1,900.03 € | |
Order No. | Size | M1 Nm | M2 Nm | M3 Nm | S1 | S2 | S3 | CAD | Acc. | Price | Order |
---|
20054-6050 | 6 | 28 | 28 | 30 | 46 + S/2 (travel) | 61 | 14 | | | 1,559.76 € | | 20054-6075 | 6 | 28 | 28 | 30 | 46 + S/2 (travel) | 61 | 14 | | | 1,709.22 € | | 20054-6100 | 6 | 28 | 28 | 30 | 46 + S/2 (travel) | 61 | 14 | | | 1,900.03 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|