EN
Choose your language
D1=Thread
M10X1
D=Pin diameter
5
F1=Spring force initial N ca.
5
F2=Spring force final N ca.
12
L=Length
47
S=Travel
5
Body material
steel
Body surface finish
hardened
Cap colour
black gray RAL 7021
Component colour
black gray RAL 7021
Component material
thermoplastic
D2
21
Designation
Indexing Plunger
F x 30°
1,3
Form
A
Grade
5.8
Grade
5.8
L1
17
L2
7
L3
15
Locknut
without locknut
PL Stainless steel
FALSE
Product type
standard
SW1
13
Size
1
Version 1
without locking slot

Description

Material

Steel version:

Grub screw and indexing pin steel.



Stainless steel version:

Indexing pin hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4034.



Indexing pin not hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4305.



Mushroom grip black grey thermoplastic.

Version
Steel version:
Threaded sleeve, black oxidized.
Indexing pin hardened, ground and black oxidized.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. style C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request
Special versions.
Accessory
Spacer rings 03089
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought