EN
Choose your language
D1=Outside diameter
18
D2=Thread
M05
F=Max.stat. Load capacity kN
30
H=Height
14
T=Thread depth
5
Body material
carbon steel
Body surface finish
hardened and black oxid finish
Component material
carbon steel
D3
15
D4
7
D5
1,8
Designation
Self-Aligning Pad
Fastening type
internal thread
Form
C
H1
2,1
H2
0,8
L6
4,6
Mounting/support surface
plane
Mounting/support surface mat.
steel
Product type
cylinder
T1
3
Version 1
automatic return

Description

Material
Carbon steel.
Version
Hardened, black oxidized.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Applications
– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference
1) Hole for pin as a rotation lock
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought