EN
Choose your language
L=Length
200
S=Height
25
A
25
Body material
grey cast iron
Designation
Subplate
Type
A
Version 1
type a

Description

Material
GJL 250 annealed.
Note
On request, the plates are also available with slots.
Type A ground supporting faces (Ra 0,8).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought