norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quick-action clamp, aluminium 
with angle element, rotatable
34007

Quick-action clamp, aluminium with angle element, rotatable

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Shaft stainless steel.
.Worm screw steel.
Version:Body hard-coated.Note:The rotatable angle elements can be mounted on the basic quick-action clamps, base plates or positioning stages tool-free and can be combined and connected with all products with quick-release mounts.

The quick-action clamp can be rotated and pivoted. The pivoting range is between +90° and -55°. Pivoting is carried out via a worm drive. The clamp can be rotated infinitely through 360° or is indexed every 90°. It is locked using a knurled screw.
The angular adjustment is scaled to within 2°.
On request:Rotation via a drive.Accessory:Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Adapter 33225-20.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34007_Datasheet_32586_Quick-action_clamp_aluminium_with_angle_element_rotatable--en 466 kB

Drawings

Quick-action clamp, aluminium 
with angle element, rotatable

Item selection/filter

Order No.BB1D

D1D2D3D4HH1LL1L2L3CADAcc.PriceOrder
34007-160605454242315116,5123,153,577,58160 1,329.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Norway
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83