norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body aluminium.
Shaft stainless steel.
Version:Body hard-coated.Note:The rotatable quick-action clamps can be mounted on the basic quick-action clamps, base plates or positioning stages tool-free and can be combined and connected with all products with quick-release mounts.

The quick-action clamp can be rotated. The infinite rotation range is 360°. It is locked using a knurled screw.
The angular adjustment is scaled to within 2°.
Accessory:Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Precision vice 33225-5003511.
Precision centric vice 34010.
Adapter 33225-20.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Drawing reference:
Form A: with 90° indexing
Form B: with fine adjustment
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34007-02_Datasheet_32587_Quick-action_clamp_aluminium_rotatable--en 197 kB

Drawings (total overview)

Quick-action clamp, aluminium 
rotatable

Quick-action clamp, aluminium, rotatable, Form A adjustable

More information

Drawings

Quick-action clamp, aluminium, rotatable, Form A adjustable

Item selection/filter

Order No.FormForm definitionBB1D

D1D2HH1LL1L2L3CADAcc.PriceOrder
34007-02-1Aadjustable606054152451,55853,577,582,560 611.16 €

Aluminium quick-action clamp rotatable, Form B, fine adjustment

More information

Drawings

Aluminium quick-action clamp rotatable, Form B, fine adjustment

Item selection/filter

Order No.FormForm definitionBB1D

D1D2HH1LL1L2L3CADAcc.PriceOrder
34007-02-2B-606056232467,57453,577,582,560 1,019.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Norway
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83