norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com

Pivoting clamp strap

go back
Test

Clamp straps, swivel-heel

Clamp straps are used to secure objects unsuitable for a machine vice due to size, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use, make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
The swivel functionality is suitable mainly for large and bulky workpieces.

Go to shop