norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
09071-10

Magnets shallow pot with countersink hard ferrite with...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4016.
Magnetic core hard ferrite.

Version:Bright.Note:Shielded system.Temperature range:max. 220°C.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-10 Magnets shallow pot with countersink hard ferrite with stainless-steel housing 186 kB

Drawings

Magnets shallow pot with countersink hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
09071-10-12020±0,154,29622 2.39 €
09071-10-12525±0,155,511729 2.55 €
09071-10-13232±0,155,511758 3.09 €
09071-10-14040±0,25,512,5872 3.90 €