norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com
Accessories for stepper motors with integrated positioning control
85000-15

Accessories for stepper motors with integrated positioning...

go back

Item description/product images

DescriptionNote:The stepper motor has a dialog interface for configuration via a superordinate computer. The controllers are configured using this interface.

The standard interface is executed as a TTL interface. A converter (USB converter) must therefore be used so that the stepper motor can be configured via a PC (with the help of the programming software) or controlled remotely. To prevent the controller from being destroyed by excessive differences in potential or compensating currents, the USB converters supplied feature galvanic isolation.

85000-15-91: USB on RS-232 (9-pin SUB-D connector). This USB stick transfers serial TTL level data to the PC or notebook via the USB interface. Length ca. 500 mm with 1.8 m USB extension cable.

85000-15-92: USB on RS-232 (9-pin SUB-D connector). This USB stick transfers serial TTL level data to the PC or notebook via the USB interface. Length ca. 500 mm with 1.8 m USB extension cable. With adapter to mini DIN connector.

85000-15-95: 15-pin SUB-D bush on 15-pin SUB-D connector and 9-pin SUB-D bush, length ca. 170 mm.

85000-15-910X05000: 15-pin SUB-D HD bush, length 5 m. Drag chain compatible.

85000-15-911X05000: 16-pin, M23, straight bush, length 5 m. Drag chain compatible.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85000-15 Accessories for stepper motors with integrated positioning control 532 kB
 Step motor: software and handbook 5,2 MB

Item selection/filter

Order No.Image

ItemSuitable for

CADAcc.PriceOrder
85000-15-91Converterstepper motor NEMA 17/23 238.44 €
85000-15-92Converterstepper motor NEMA 34 238.44 €
85000-15-95Adapterstepper motor NEMA 17/23 75.79 €
85000-15-910X05000Connection Cablestepper motor NEMA 17/23 86.87 €
85000-15-911X05000Connection Cablestepper motor NEMA 34 149.72 €