norelem Normelemente GmbH & Co. KG
Postfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com
Tubular connection system - inch
go back
Products
Product overview
norelem inch
Tube connectors Tube clamps Tube joints Tubes Columns - inch
Tubular connection system - inch
Novelties
Pull handles, plastic, with electronic switch function and one push button
Tubular handles, plastic, with electronic switch function and one push button
Tubular handles, plastic, with electronic switch function and two push buttons
Indexing plungers, stainless steel short version with stainless steel mushroom grip
Push button
Selector switch
Indicator lamp
Surface-mounted housings
Quarter-turn clamp lock with recessed grip
Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
Ball lock pins, stainless steel, retractable with stainless steel twist knob
Chain tensioner TS with arched or elliptical profile
Chain tensioner TS, stainless steel with arched profile
Chain tensioner size 0 with semicircular profile
Chain tensioner size 1 with arched profile
Chain tensioner size 1, stainless steel with arched profile
Angle brackets for chain tensioner
Pull handles, stainless steel, oval oblique
29000 inch
Tube clamps cross, aluminium - inch
1 Product(s)
29000 inch
Tube clamps cross, aluminium - inch
8 Product(s)
29002 inch
Tube clamps cross, aluminium - inch
1 Product(s)
29004 inch
Tube clamps cross, aluminium - inch
1 Product(s)
29006 inch
Tube clamps T-angle, aluminium - inch
6 Product(s)
29010 inch
Tube clamps base, aluminium - inch
5 Product(s)
29014 inch
Tube clamps flange, aluminium - inch
3 Product(s)
29014 inch
Tube clamps flange, aluminium - inch
6 Product(s)
29032 inch
Tube clamps swivel, aluminium - inch
4 Product(s)
29036 inch
Tube clamps swivel base, aluminium - inch
12 Product(s)