norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Centre, steel for tailstock with centre height 12 mm, Form C hollow cup centre
34024-01_C

Centre, steel for tailstock with centre height 12 mm, Form C...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Nitro-carburised.Note for ordering:Single.Note:Centre fits in the tailstock 34024.

The slit in Forms C and D enable the length of the workpiece to be measured.

D min. and D max. refer to the workpiece being measured.
Accessory:Tailstock 34024.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34024-01_C_Datasheet_32623_Centre_steel_for_tailstock_with_centre_height_12_mm_Form_C_hollow_cup_centre--en 246 kB

Drawings

Centre, steel for tailstock with centre height 12 mm, Form C hollow cup centre

Item selection/filter

Order No.FormForm definitionBD
min.
D
max.
D1

D2D3HH1H2CADAcc.PriceOrder
34024-01-305CHollow cup centres0,30,551012635303 0.00 €
34024-01-315CHollow cup centres12151019-41308 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Mexico
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83