norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Threaded spindle for swivel foot, steel or stainless steel

go back
Test

Threaded spindles and plates for swivel feet

Swivel feet consist of two components: a threaded spindle and a plate. Swivel feet have the significant advantage that each threaded spindle can be combined with any plate, meaning they can be customised for a particular field of application.
Assembly: The ball head is tapped vertically into the swivel foot plate using a soft-face hammer. There is also the option to screw the swivel foot to the floor. Both closed fastening holes can be opened using a punch.
norelem offers both steel and stainless-steel swivel feet.