norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Swivel angle bracket type I

go back
Test

Joint angles

Joint angles are often used e.g. for connecting two aluminium profiles of the same series, where the side faces of both profiles are in contact and can cross at any angle.
The joint angle acts as a fixed pivot point of the cross profiles. If the screw which joins both profiles together is tightened securely, the angle can still be freely rotated around the bearing bush.
norelem offers joint angles in two different variations.

Go to shop