norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Open clamp strap with pin, steel and aluminium

go back
Test

Clamp straps open U flat pin

Clamp straps are used to secure different objects which are unsuitable for the machine vice, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use you should make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
These open U clamp straps have a flat pin on the heel.
The norelem range includes open U clamp straps with flat pin in numerous variations.

Go to shop