norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Hinges
go back
Products
Product overview
Assembly system
Aluminium profiles Connectors Covers Special elements
Hinges
Novelties
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
Ball-end thrust screws without head with fine thread
Indexing plungers steel or stainless steel with plastic eyelet grip
Mandrel collet for small bores
Mandrel collet for small bores for automated clamping
Telescopic slides, steel, compact, full extension, load capacity up to 420 kg
Telescopic slides, steel, compact, full extension, load capacity up to 480 kg
Plastic star grips DIN 6336
DIN 7603 sealing washers copper or aluminium
Rod ends with plain bearings
T-grips, plastic
Clamping bolt flexible
Clamping screw with clamping ring for flexible clamping bolt
Clamping ring for flexible clamping bolt
Extensions for flexible clamping bolt
Slot straps for flexible clamping bolt
Snap locks, plastic with recessed grip, snap-in
Snap locks, plastic with recessed grip, snap-in
Handwheels sheet stainless steel
Hand wheels, steel, stamped
Split lock washer, steel
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
27850
Hinges
plastic, lift-off, left
48 Product(s)
27850
Hinges
plastic, lift-off, right
48 Product(s)
27852
Hinges
plastic
29 Product(s)
27853
Hinges
plastic, with locking lever
7 Product(s)
27856
Hinges
plastic, lift-off, with guide tabs
2 Product(s)
27857
Hinges
plastic, detent
6 Product(s)
27858
Hinges
plastic, with adjustable friction
6 Product(s)
27865
Hinges
die-cast zinc, with elongated holes
3 Product(s)
27868
Hinges
die-cast zinc, with locking lever
9 Product(s)
27870
Hinges
aluminium, lift-off, left
7 Product(s)
27870
Hinges
aluminium, lift-off, right
7 Product(s)
27872
Hinges
aluminium
7 Product(s)