norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Covers
go back
Products
Product overview
Assembly system
Aluminium profiles Connectors Covers Special elements
Covers
Novelties
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
Ball-end thrust screws without head with fine thread
Indexing plungers steel or stainless steel with plastic eyelet grip
Mandrel collet for small bores
Mandrel collet for small bores for automated clamping
Telescopic slides, steel, compact, full extension, load capacity up to 420 kg
Telescopic slides, steel, compact, full extension, load capacity up to 480 kg
Plastic star grips DIN 6336
DIN 7603 sealing washers copper or aluminium
Rod ends with plain bearings
T-grips, plastic
Clamping bolt flexible
Clamping screw with clamping ring for flexible clamping bolt
Clamping ring for flexible clamping bolt
Extensions for flexible clamping bolt
Slot straps for flexible clamping bolt
Snap locks, plastic with recessed grip, snap-in
Snap locks, plastic with recessed grip, snap-in
Handwheels sheet stainless steel
Hand wheels, steel, stamped
Split lock washer, steel
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
10300
End caps
Type B and Type I
15 Product(s)
10315
Cover and adapter profiles
Type B and Type I
6 Product(s)
10320
Cover profiles
Type I
1 Product(s)
10330
Slide rails
Type I
1 Product(s)
10347
Foot plates
Type B and Type I
51 Product(s)