norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093_H Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut 263 kB

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut

Item selection/filter

Order No.Main
material
FormSurface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03093-002903stainless steelHhardened3M6x0,751434,517143,5100,84,51003094-99  18.33 €
03093-002004stainless steelHhardened4M8x118432118413161203094-90  17.48 €
03093-002105stainless steelHhardened5M10x1215024215171,351203094-91  15.00 €
03093-002206stainless steelHhardened6M12x1,5255928256191,861403094-92  16.99 €
03093-002308stainless steelHhardened8M16x1,5337736338242,3153503094-93  22.43 €
03093-002410stainless steelHhardened10M20x1,53383403310302,8153403094-94  29.47 €
03093-002412stainless steelHhardened12M20x1,53387423312302,8153903094-94  32.44 €
03093-002516stainless steelHhardened16M24x240106504016363,2204603094-95  40.93 €
03093-112903stainless steelHnot hardened3M6x0,751434,517143,5100,84,51003094-99  18.33 €
03093-112004stainless steelHnot hardened4M8x118432118413161203094-90  17.48 €
03093-112105stainless steelHnot hardened5M10x1215024215171,351203094-91  15.00 €
03093-112206stainless steelHnot hardened6M12x1,5255928256191,861403094-92  16.99 €
03093-112308stainless steelHnot hardened8M16x1,5337736338242,3153503094-93  22.43 €
03093-112410stainless steelHnot hardened10M20x1,53383403310302,8153403094-94  29.47 €
03093-112412stainless steelHnot hardened12M20x1,53387423312302,8153903094-94  32.44 €
03093-112516stainless steelHnot hardened16M24x240106504016363,2204603094-95  40.93 €