norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Profiles
go back
Products
Product overview
Flexible standard component system
Subplates Discs Profiles Angle plates Tombstones
Profiles
Novelties
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
01380
L-profiles
grey cast iron or aluminium
58 Product(s)
01440
L-profiles unequal
grey cast iron or aluminium
48 Product(s)
01520
L profile with reinforcing ribs
grey cast iron
10 Product(s)
01560
H-profiles
grey cast iron or aluminium
10 Product(s)
01580
T-profiles machined all sides
grey cast iron or aluminium
31 Product(s)
01640
V-block machined all sides
grey cast iron or aluminium
30 Product(s)
01660
V-block machined all sides
extra wide, grey cast iron
15 Product(s)
01680
U-profiles machined all sides
grey cast iron or aluminium
62 Product(s)
01740
Square hollow profiles
grey cast iron
17 Product(s)
01760
Rectangular hollow profiles
grey cast iron
12 Product(s)
01780
Angle profiles 60°
grey cast iron
4 Product(s)
01820
Angle profiles 45°
grey cast iron
4 Product(s)