norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Thrust pads

go back

Thrust pads

Thrust pads are used when clamping workpieces. They clamp the workpiece ready for machining. The spring-loaded version with a ball bearing is used for example as an engagement part for adjustments. With a diverse range of different product models, KIPP is one of the leading manufacturers in Germany. Many of these elements are used in mechanical engineering and plant construction.
whether as a positioning aid, engagement element or clamping element. The thrust pad can be found in many applications in the various industries: mechanical engineering, machine construction, electronics production or the automotive sector.
Spring plungers are also available as lateral spring plungers.
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
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83