norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Scharniere aus Kunststoff (Rastfunktion)

go back
Test

Plastic hinges with detent

Hinges are ideal for many applications as widely divers as e.g. furniture manufacturing, industry or constructions machinery. For instance, plastic hinges with a detent function are used on doors made from Makrolon®. The detent function enables the door to be locked in two certain positions preventing it from closing or opening on its own. These hinges also have a tab allowing them to be located in a groove or slot.
The range of hinges from norelem is very diverse. They include Weldable hinges, Angular hinges with counterbore and Steel or stainless steel spring hinges. The customer has a wide range to choose from.
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
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83