norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Locating cylinder with quick clamping system

go back
Test

Locating cylinder with quick clamping system

The positioning and clamping system mechanism enables precise and rapid positioning and fastening of tooling and base plates. This ensures additional time saving during setups.
Application:

First, place the positioning cylinder in the bore and press the button. The three positioning balls are forced outwards to position the component. Tighten the setscrew using a hex key so that a positive and secure hold on the component is achieved.
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
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83