norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Latches

go back
Test

Latches

Heavy-duty latches are designed specifically for high tensile loads. The forged latches are used in the assembly of commercial vehicles and agricultural machines, as well as in construction machines where loads of several tonnes are carried on a daily basis. The latches have a lock in the form of a catch so that it is not possible to inadvertently open the latch while closed. The bail can be adjusted using a spindle so that any tolerances can be compensated for.
The norelem product range includes other latch models. In addition to the heavy-duty version, latches with spring clips or with draw bails are also included in the product portfolio.
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
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83