norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixating. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when assembling two elements.

For technical information see assembly and installation instructions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03182_A Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin 167 kB

Drawings

Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin

Item selection/filter

Order No.FormVersion 2DD1D2D3LL1L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03182-010Astandard101619257525132,53161929M6 86.77 €
03182-012Astandard1220233287331333562235M8 102.61 €
03182-016Astandard16252840102,541,51334263050M10 112.50 €
03182-020Astandard20303340110,541,51335064663M10 131.69 €
03182-025Astandard25384250130511336063973M10 151.20 €
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
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83