norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot, with locknut
03089_B

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Handle black grey RAL7021 or traffic red RAL3020.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locknut 169 kB

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot, with locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-6903Bsteelhardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 8.45 €
03089-6004Bsteelhardenedblack grey RAL 70214M8x11829,566410131412  8.06 €
03089-6105Bsteelhardenedblack grey RAL 70215M10x12134,587513171,3512  7.69 €
03089-6206Bsteelhardenedblack grey RAL 70216M12x1,52541,7108614191,8614  8.48 €
03089-6308Bsteelhardenedblack grey RAL 70218M16x1,533541210819242,31428  10.64 €
03089-6410Bsteelhardenedblack grey RAL 702110M20x1,5336115121022302,81532 16.00 €
03089-690384Bsteelhardenedred RAL 30203M6x0,751425,5653,58100,8410 8.45 €
03089-600484Bsteelhardenedred RAL 30204M8x11829,566410131412 8.06 €
03089-610584Bsteelhardenedred RAL 30205M10x12134,587513171,3512 7.69 €
03089-620684Bsteelhardenedred RAL 30206M12x1,52541,7108614191,8614 8.48 €
03089-630884Bsteelhardenedred RAL 30208M16x1,533541210819242,31428 10.64 €
03089-641084Bsteelhardenedred RAL 302010M20x1,5336115121022302,81532 16.00 €
03089-16903Bstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 14.36 €
03089-16004Bstainless steelnot hardenedblack grey RAL 70214M8x11829,566410131412  13.72 €
03089-16105Bstainless steelnot hardenedblack grey RAL 70215M10x12134,587513171,3512  13.05 €
03089-16206Bstainless steelnot hardenedblack grey RAL 70216M12x1,52541,7108614191,8614  15.47 €
03089-16308Bstainless steelnot hardenedblack grey RAL 70218M16x1,533541210819242,31428  20.27 €
03089-16410Bstainless steelnot hardenedblack grey RAL 702110M20x1,5336115121022302,81532 33.87 €
03089-1690384Bstainless steelnot hardenedred RAL 30203M6x0,751425,5653,58100,8410 14.36 €
03089-1600484Bstainless steelnot hardenedred RAL 30204M8x11829,566410131412 13.72 €
03089-1610584Bstainless steelnot hardenedred RAL 30205M10x12134,587513171,3512 13.05 €
03089-1620684Bstainless steelnot hardenedred RAL 30206M12x1,52541,7108614191,8614 15.47 €
03089-1630884Bstainless steelnot hardenedred RAL 30208M16x1,533541210819242,31428 20.27 €
03089-1641084Bstainless steelnot hardenedred RAL 302010M20x1,5336115121022302,81532 33.87 €
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
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83