norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Brass.
O-ring NBR
Version:nickel-plated.Note:DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.

Rating IP68 (5 bar - 30 min).
Temperature range:-40 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-51 Screw plugs brass, round 140 kB

Drawings

Screw plugs brass, round

Item selection/filter

Order No.D

D1HLCADAcc.PriceOrder
84100-51-121500M12x1,51685 0.99 €
84100-51-161500M16x1,52096 1.01 €
84100-51-201500M20x1,5249,56,5 1.10 €
84100-51-251500M25x1,528117 1.98 €
84100-51-321500M32x1,535128 3.59 €
84100-51-401500M40X1,545128 5.16 €
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
Monaco
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83