norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com
Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore
06278-02_A

Disc handwheels, aluminium with fold-down cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278-02_A Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore 962 kB

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm-TypeAD1

D2D3D4D5D6D7HH2LL1L2L3CADAcc.PriceOrder
06278-02-1001016blackAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 40.15 €
06278-02-1001216blackAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 40.15 €
06278-02-1251216blackAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 43.04 €
06278-02-1251416blackAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 43.04 €
06278-02-1001026silverAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 40.15 €
06278-02-1001226silverAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 40.15 €
06278-02-1251226silverAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 43.04 €
06278-02-1251426silverAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 43.04 €